IESNA:LM-63-2002
[TEST]P1199512
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-927-U-T3R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5605
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
781.9 720.8 679.2 643.9 615.5 606.6 627.2 674.9 751.8 856.3
986.6 1138.8 1302.4 1494.7 1685.3 1850.1 1980.1 2085.8 2158.7 2223.8
2229.6 2090.9 1623 1398 1256.5 1104.9 954.5 786.8 567.8 268.4
143.2 97 76.9 59.1 36.2 18.4 0
781.9 720.5 679.2 646.2 618 609.1 630.4 676 749.8 854
983.5 1136.2 1309.9 1507.6 1700 1869.6 2010 2111.6 2186.2 2255.1
2256.6 2133.4 1685.3 1425.2 1279.1 1126.4 972.8 802 579.6 279
152.4 104.2 84.4 67.5 45.1 25.8 0
781.9 724.2 683.5 649.9 622.6 611.7 628.4 671.4 740.3 835.1
955.6 1106 1256.5 1443.3 1646.6 1842.1 2008 2134 2234.5 2317.7
2353.6 2302.8 2153.8 1709.7 1447.4 1279.4 1119.5 940.7 722.8 447.2
256.9 159 130.3 109.7 86.1 43.6 0
781.9 725.4 688.1 658.8 629.8 617.2 626.9 657.9 713.6 792.9
898.2 1030.3 1174.9 1340 1532.3 1742.7 1946 2130.8 2286.4 2400.1
2470.4 2468.4 2391.5 2251.4 2033.5 1698 1426.7 1203.6 951.9 618
339 203.5 137.8 99.9 63.7 23.3 0
781.9 732.3 697 669.1 645.3 631.5 634.4 656.8 698.4 759
845.7 954.5 1079.1 1209.1 1381.6 1566.2 1783.8 2010.8 2229.3 2414.7
2546.5 2607.1 2585.5 2487.4 2358.2 2192.8 1982.7 1727.2 1406.6 993.5
524.7 239.7 116 63.2 35.6 16.1 0
781.9 737.2 706.7 683.2 664.8 654.5 655.4 668 696.1 736.6
790.3 863.8 959.6 1063.8 1186.7 1334.8 1514.5 1718.6 1937.1 2156.4
2367.1 2543.3 2657.3 2686.9 2640.1 2562.3 2484.5 2378 2194.9 1838.3
1260.2 598.2 216.2 88.7 40.5 9.5 0
781.9 746.4 720.8 704.7 693 688.1 690.4 701.3 719.9 746.9
783.7 829.3 890.7 968.2 1049.2 1154.8 1288.9 1446.5 1627.1 1824.8
2037.3 2248.2 2448.9 2618.3 2749.2 2831.8 2874.6 2895.9 2887.2 2713
2220.1 1427 589.6 171.7 58.3 15.5 0
781.9 756.1 737.7 728.8 724 726.3 734.6 746.1 763.3 785.7
815.2 850 892.8 952.5 1021.1 1101.7 1201.3 1330.8 1484.4 1663.2
1863.9 2072.6 2294.5 2518.7 2727.6 2920.5 3087.3 3218.5 3311.5 3237.7
2789.1 1931 893.9 282.8 78.7 15.5 0
781.9 768.7 759.6 757.5 762.4 774.2 788.8 807.2 826.2 847.4
873.5 900.8 936.1 987.5 1055.8 1139.9 1244.4 1363.5 1514.2 1690.5
1889.4 2101.3 2331.2 2577.8 2829.8 3088.2 3327.3 3535.4 3643.4 3533.7
2967.3 1857.8 642.2 164.5 50.2 13.2 0
781.9 770.2 763 763 771 782.8 801.2 820.7 840.5 863.5
888.4 917.7 951.3 1000.1 1069.6 1157.1 1263.1 1385.1 1546.7 1724.1
1925.3 2144.3 2376.3 2627.2 2888.7 3152.5 3393.9 3592.5 3689 3511
2857.1 1675.9 513.5 125.2 41.9 11.5 0
781.9 777.9 782.2 794 811.2 834.8 863.8 893 924.6 955.3
987.5 1023.7 1067.6 1123 1196.5 1295.2 1414.9 1549.5 1710 1871.1
2043.6 2222.1 2401.8 2591.9 2786.2 2969.3 3121.5 3196.7 3139.9 2791.9
2063.4 1033.4 293.9 71.2 25.5 6.6 0
781.9 784.8 794 810.9 834.8 864.3 900.2 937.2 973.4 1011.6
1050.6 1088.2 1130.7 1178.7 1238.4 1315.9 1409.2 1512.8 1621.6 1730.4
1851.5 1971.8 2091.8 2219.8 2350.2 2467 2543.6 2540.5 2422.2 2077.4
1484.1 758.1 246.6 78.7 31.3 11.5 0
781.9 790.6 804.6 827.9 857.2 892.8 932.9 972.3 1008.2 1042.6
1071.6 1097.4 1120.4 1140.2 1168 1205.6 1260.8 1318.5 1377.9 1432.4
1481.2 1519.1 1543.8 1557.9 1578.5 1585.7 1554.7 1466.3 1291.8 1011
639.9 305.7 112.8 48.5 29 11.5 0
781.9 800.3 823.6 854.3 889.6 924.6 957.3 983.5 999 1002.1
993.8 975.7 941 885.9 815.2 732.6 653.1 586.2 540.5 513
500.6 491.4 481.4 469.1 453 433.7 400.2 347.6 281 204.1
138.4 91.6 57.7 37.6 22.1 6 0
781.9 809.5 841.4 872.1 901.9 924 937.8 933.5 908.8 861.2
792.3 707 611.1 522.4 460.2 419.7 388.4 364.9 346.8 333.3
323.5 313.8 300.8 286.5 269 252.3 233.4 209 180.6 147.3
113.1 82.7 56.3 36.2 20.4 4.3 0
781.9 816.7 852.6 880.4 896.8 898.5 881.8 839.9 776.2 695
607.7 532.8 480.8 444.1 411.1 384.4 367.4 358 353.4 351.1
348.5 344.8 336.4 322.1 302.8 278.2 251.5 225.6 197.2 164.2
127.7 89 59.1 34.7 14.6 3.2 0
781.9 823.6 859.5 879.8 883 863.2 818.4 752.1 676.9 600
543.4 502.9 468.2 440.3 420 405.3 392.7 382.4 373.5 363.4
359.4 356.2 349.4 331.8 310.9 290.2 269 245.4 220.2 194.1
164.5 129.8 86.4 54.3 25.5 8.6 0
781.9 830.5 864.3 877.8 865.2 821.8 757.8 683.5 615.7 566.4
535.1 504.4 480.2 460.2 438.9 413.1 379.2 354.2 339.9 327.2
308.3 299.1 298.3 297.4 295.4 291.1 282.8 270.7 255.2 235.1
210.1 176.5 136.6 95.3 49.9 13.5 0
781.9 834.2 867.2 870.6 844.2 789.7 715.9 650.5 597.7 566.9
544.3 523.3 502.4 474.5 431.7 390.7 352.2 322.1 287.9 269
264.1 258.4 252 247.2 245.4 244 239.1 230.8 218.5 203.5
186 166.2 136.4 107.9 71.8 21.5 0
781.9 835.3 867.8 867.8 834.5 769.3 697.6 632.4 593.9 575.3
560.6 548 527 485.4 427.4 373.8 330.7 287.3 263.2 251.5
239.1 224.2 213 209.6 207.5 202.1 192.3 180.6 166.5 152.1
138.9 140.9 106.8 72.1 53.7 30.7 0
781.9 839.9 869.2 865.2 825 754.7 681.5 623.8 595.9 581.3
572.4 564.4 541.7 489.7 425.1 365.4 318.9 283.6 278.4 273.6
253.8 225.1 209 203 196.3 182.9 173.1 161 147.8 136.1
136.6 112.8 76.6 48.5 35 18.1 0
781.9 842.5 871.5 865.8 822.1 751.2 679.8 626.4 595.1 582.7
575.6 568.4 545.1 492 427.4 367.4 319.8 287.3 286.5 283.9
264.7 231.1 211.8 203.8 197.2 182.9 173.1 161.9 149.6 135.2
128.9 100.5 67.7 48.2 35.9 17.8 0
